HEB
Standard hydraulic cylinder
Round cylinder with integrated proximity switches up to 140bar - Z140/ZNI141
HEB
Standard hydraulic cylinder
Round cylinder with integrated proximity switches up to 140bar - Z140/ZNI141
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Baugruppe Z140-101-32/16/50-206/B1
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Nominal pressure
NENNDRUCK [bar]
piston - Ø
KOLBEN [mm]
Piston rod - Ø
D2 [mm]
Construction form
BA
Stroke
HUB [mm]
extended position
HUBST [mm]
Operating mode
FUNKTIONSART
piston rod end
KSTGENDE
D2G/A6 thread
D2GA6
L4/A5 thread length
L4A5
L3/A4 Piston Rod Protrusion
L3A4 [mm]
piston rod end 2
KSTGENDE2
D2G2/A62 thread
D2G2A62
L42/A52 thread length
L42A52 [mm]
L32/A42 Piston Rod Protrusion
L32A42 [mm]
1
|
Ø16
2
|
Ø20
3
|
Ø25
4
|
Ø32
5
|
Ø40
6
|
Ø50
7
|
Ø63
8
|
Ø80
9
|
Ø100
140
16
8
101 - thread fixation
50.00
0.00
206 - double-acting
B1 - piston rod end with external thread
M6
25.0
30.0
-
-
0.0
0.0
140
20
10
101 - thread fixation
50.00
0.00
206 - double-acting
B1 - piston rod end with external thread
M8
26.0
35.0
-
-
0.0
0.0
140
25
12
101 - thread fixation
50.00
0.00
206 - double-acting
B1 - piston rod end with external thread
M10
30.0
41.0
-
-
0.0
0.0
140
32
16
101 - thread fixation
50.00
0.00
206 - double-acting
B1 - piston rod end with external thread
M14
35.0
50.0
-
-
0.0
0.0
140
40
20
101 - thread fixation
50.00
0.00
206 - double-acting
B1 - piston rod end with external thread
M16
45.0
63.0
-
-
0.0
0.0
140
50
25
101 - thread fixation
50.00
0.00
206 - double-acting
B1 - piston rod end with external thread
M20x1.5
45.0
65.0
-
-
0.0
0.0
140
63
32
101 - thread fixation
50.00
0.00
206 - double-acting
B1 - piston rod end with external thread
M24x2
55.0
75.0
-
-
0.0
0.0
140
80
40
101 - thread fixation
50.00
0.00
206 - double-acting
B1 - piston rod end with external thread
M30x2
65.0
90.0
-
-
0.0
0.0
140
100
50
101 - thread fixation
50.00
0.00
206 - double-acting
B1 - piston rod end with external thread
M42x3
85.0
110.0
-
-
0.0
0.0
Show compressed display (9 configurable products)
Part information
Similar parts
Accessories
Request for quote (RFQ)
HEB
- Round cylinder with integrated proximity switches up to 140bar
Shorttext
Z140/ZNI141
Latest change
05.03.2025 07:11:40
Unit
Keywords
Round cylinder
Standard
hydraulic cylinder
integrated
proximity switches
Classifications
By Functionality
BYFUNC_EJECTING Ejecting
BYFUNC_LIFTING Lifting
BYFUNC_INDEXING Indexing
BYFUNC_POSITIONING Positioning
BYFUNC_STAMPING Stamping
BYFUNC_SEPERATING Seperating
BYFUNC_FORMING Forming
BYFUNC_PULLING Pulling
BYFUNC_MOLDING Molding
BYFUNC_EMBOSSING Embossing
BYFUNC_POLLING Polling
BYFUNC_BALANCING Balancing
CNS
CNSERPBASE Object Properties
Certificate REACH
1
Certificate RoHS
1
CNSPHYPROP Physical Properties